Philips LED SON-T, Tubular, Mains, 26 W, SON-T 70W, E27, 3000 K, 4200 lm, CRI 70, 25000 hour(s)
TForce Core LED road 26W 730 E27 MV
Продуктово описание
LED SON-T, Tubular, Mains, 26 W, LED alternative to SON-T 70W, E27, 3000 K, 4200 lm, CRI 70, 25000 hour(s), 161 lm/W, EEL C, PF 0.9, Beam angle 300 degree(s), Glass, RG1, IP65, SVM 4, PstLM 1
Спецификации
- Cap-Base E27
- Nominal lifetime 25,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED SON-T
- Flux measurement reference Sphere
- Warranty period 3 years