Philips Pacific LED gen4

Excellent quality of light with high efficiency

Продукти

Продукт Сравнение
Изчистване на всичко

За съжаление, няма намерени резултати за {name}

Информация за продуктовата серия

Описание

PacificLED gen4 is a highly efficient and reliable LED waterproof luminaire that offers an excellent quality of light, with a uniform light distribution without visible striping or color artefacts. The range offers modular construction to enable ease of upgrade and maintenance. The new optical system provides distortion-free lighting with improved visual guidance, which makes it ideally suited to general industry, warehouses and parking areas. The range also offers the option of multiple optics to ensure an optimized lighting scheme for a wide range of applications.For industrial applications, PacificLED gen4 offers an open product architecture with toolless access to the gear tray and an innovative end-cap design with built-in connector for fast and easy installation. The single-piece mounting clamp ensures no small, loose components which could affect the primary production process.

Предимства

  • High-quality optics with a nice uniform light distribution without visible striping or color artefacts for improved visual guidance

  • Wide variety of beam shapes for an optimized lighting scheme for a wide range of applications

Характеристики

  • Wide range of optics (narrow, wide, very-wide and opalized) and lumen packages with excellent glare control.

  • Highly efficient performance, 140 lm/W

Приложения

  • Industrial areas
  • Warehouses/distribution centers
  • Parking garages
  • Cold storage facilities

Файлове за изтегляне