България - Български

Philips Ledinaire Wall-mounted gen2, 11 W, 1100 lm, 4000 K

WL060V gen2 11S/840 PSU WH IP44 D300

Продуктово описание

Polycarbonate, White, Signal white (RAL9003), Power supply unit (On/Off), 1100 lm, 11 W, 100 lm/W, 4000 K, (0.40,0.40) SDCM<5, Symmetric 110⁰, Polymethyl methacrylate, IP44 | Wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Push-in connector 3-pole

Код за поръчка: 911401846387
Пълен код на поръчката: 872016976749299

Спецификации

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified