Philips Ledinaire Wall-mounted gen2, 11 W, 1050 lm, 3000 K
WL060V gen2 11S/830 PSU WH IP44 D300
Продуктово описание
Polycarbonate, White, Signal white (RAL9003), Power supply unit (On/Off), 1050 lm, 11 W, 95 lm/W, 3000 K, (0.40,0.40) SDCM<5, Symmetric 110⁰, Polymethyl methacrylate, IP44 | Wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Push-in connector 3-pole
Спецификации
- Number of gear units 1 unit
- Driver included Yes
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 5 years
- Sustainability rating Unclassified