Philips CoreLine trunking gen2.5, UltraEfficient, 128 W, L3400 mm, 24000 lm, 4000 K, DALI, Interact Ready, Wide beam, Frosted, White, IP20
LL243X 240S/840 UE DIA WB 7x1.5 WH
Продуктово описание
UltraEfficient, L3400 mm, Steel, White, Traffic white (RAL9016), Dali dimming Interact System ready, 24000 lm, 128 W, 188 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Frosted, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole
Спецификации
- Number of gear units 2 units
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years