Signify myCreation Smooth Cylinder

Smooth Cylinder - Designed to edge out ordinary

Продукти

Продукт Сравнение
TCSCPS 15S/PW930 PSUCLM32BSBRT430295WHWH

TCSCPS 15S/PW930 PSUCLM32BSBRT430295WHWH

66840600
109
1,374
3000
12.6
-

Информация за продуктовата серия

Описание

Meet Smooth Cylinder, the ultimate pendant spotlight that allows you to perfectly match any hospitality and residential environment in a sustainable, stylish, and functional way. Mix and match color and texture options for the front ring and housing for a unique and luxurious effect. This lighting solution comes in different light recipes to suit your needs and offers a honeycomb accessory for reduced glare and better light distribution. Smooth Cylinder is part of the Smooth family featuring a 3D-printed housing crafted from at least 65% recycled or bio-circular materials and a heatsink from 85% recycled aluminum. Its circular design makes it upgradable, reusable, serviceable, and recyclable, making it a sustainable and long-lasting lighting solution. Also, all luminaires of the Smooth family can seamlessly connect to smart systems (e.g., Interact) for easy lighting management and additional energy savings.

Предимства

  • Circular design

  • Fulfils all accent lighting needs

Характеристики

  • Three different mount options (with perfect fit) - For different installation needs

  • Rich pallet of housing and front ring colors

Приложения

  • Hospitality
  • Fashion Retail
  • Retail
  • Offices

Файлове за изтегляне