Philips TrueLine, suspended, 46 W, 2810x55 mm; H88 mm, SM2, 6200 lm, 3000 K, CRI>90, DALI

SP531P 62S/930 DEIA SM2 L2810 WH

Продуктово описание

2810x55 mm; H88 mm, Aluminum, White, Signal white (RAL9003), Suspended, Suspension set 2-wire, Dali dimming Interact System ready external for central emergency lighting, 6200 lm, 46 W, 135 lm/W, 3000 K, (0.38, 0.38) SDCM <3, CRI>90, Wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Код за поръчка: 910505103271
Пълен код на поръчката: 871951497307700

Спецификации

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Файлове за изтегляне