Philips TrueLine, suspended, 29 W, 2290x55 mm; H88 mm, 3000 lm, 3000 K, CRI>90, Wireless, Interact Ready, U4

SP531P 30S/930 SEIA LN U4 SW2 L2290 ALU

Продуктово описание

2290x55 mm; H88 mm, Aluminum, Aluminum, Sensor ready driver Interact System ready, Upgradable sensor slot with SNS210 sensor, 3000 lm, 29 W, 103 lm/W, 3000 K, (0.38, 0.38) SDCM <3, CRI>90, Wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 3-pole

Код за поръчка: 910505103257
Пълен код на поръчката: 871951497293300

Спецификации

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Файлове за изтегляне