Philips TrueLine, suspended, 26.5 W, 1130x55 mm; H88 mm, 3600 lm, 4000 K, CRI>90, DALI, UGR16

SP532P 36S/940 DEIA LN SW2 L1130 ALU

Продуктово описание

1130x55 mm; H88 mm, Aluminum, Aluminum, Dali dimming Interact System ready external for central emergency lighting, 3600 lm, 26.5 W, 136 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR16, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Код за поръчка: 910505103212
Пълен код на поръчката: 871951497247600

Спецификации

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Файлове за изтегляне