Philips TrueLine, suspended, 29.5 W, 1410x55 mm; H88 mm, SM2, 3300 lm, 3000 K, CRI>90, DALI
SP533P 33S/930 DEIA SM2 L1410 WH
Продуктово описание
1410x55 mm; H88 mm, Aluminum, White, Signal white (RAL9003), Suspended, Suspension set 2-wire, Dali dimming Interact System ready external for central emergency lighting, 3300 lm, 29.5 W, 112 lm/W, 3000 K, (0.38, 0.38) SDCM <3, CRI>90, Wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting
Спецификации
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Unclassified