Philips KeyLine, Surface & Suspended, 36.5 W, L1500 mm; H70 mm, 5000 lm, 4000 K, UGR19
SM350C 50S/840 PSU PCS L1500 ALU
Продуктово описание
L1500 mm; H70 mm, Aluminum, Aluminum, Power supply unit (On/Off), 5000 lm, 36.5 W, 135 lm/W, 4000 K, (0.39, 0.38) SDCM <3, UGR19, Medium beam, Textured, Polycarbonate, IP20 | Finger-protected, IK06 | 1 J, Safety class I, Push-in connector 3-pole
Спецификации
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 5 years
- Sustainability rating Unclassified