Philips GreenSpace Evo Projector, 44 W, 5800 lm, PremiumWhite, 3000 K, CRI>90, DALI, Interact Ready, High-reflective metal reflector Medium beam 20 to 40 degrees, Black
ST333X2 27S/PW930 DIA HMB BK482
Продуктово описание
Polycarbonate, Black, Dali dimming Interact System ready, 5800 lm, 44 W, 132 lm/W, PremiumWhite, 3000 K, (0.422, 0.386), CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Track
Спецификации
- Number of gear units 2 units
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years