Philips GreenSpace Evo Projector, 38 W, 4900 lm, 3000 K, Wide beam, White
ST333T 49S/830 PSU WB WH481
Продуктово описание
Polycarbonate, White, Power supply unit (On/Off), 4900 lm, 38 W, 129 lm/W, 3000 K, (0.434, 0.403), Wide beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Спецификации
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years