Philips GreenSpace Evo Projector, UltraEfficient, 24.5 W, 3800 lm, PremiumWhite, 3000 K, CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, White
ST333T 39S/PW930 UE PSU HWB WH481
Продуктово описание
Polycarbonate, White, Power supply unit (On/Off), 3800 lm, 24.5 W, 155 lm/W, PremiumWhite, 3000 K, (0.422, 0.386), CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Спецификации
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years