България - Български

Philips GreenSpace, downlight, 8.2 W, D150 mm, 1000 lm, 4000 K, High-gloss reflector, Opal, IP20/54

DN462B LED11S/840 PSU-E C WH PCO P

Продуктово описание

downlight, D150 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit external (On/Off), 1000 lm, 8.2 W, 122 lm/W, 4000 K, (0.38, 0.38) SDCM<3, High-gloss reflector, Opal, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Feed-through connector 3-pole

Код за поръчка: 912500100531
Пълен код на поръчката: 871869979336400

Спецификации

  • Lamp family code
    LED11S [LED Module, system flux 1100 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Mounting
    Recessed
  • Value ladder
    Specification
  • Warranty period
    5 years

Файлове за изтегляне

Семейство

Продукт