България - Български

Philips GreenSpace, downlight, 13.3 W, D200 mm, 1800 lm, 4000 K, UGR19, High-gloss reflector, Clear, IP20/54

DN473B LED20S/840 PSU-E C WH PCC P

Продуктово описание

downlight, D200 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit external (On/Off), 1800 lm, 13.3 W, 134 lm/W, 4000 K, (0.38, 0.38) SDCM<3, UGR19, High-gloss reflector, Clear, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II

Код за поръчка: 912500100075
Пълен код на поръчката: 871869938475300

Спецификации

  • Lamp family code
    LED20S [LED Module, system flux 2000 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Mounting
    Recessed
  • Value ladder
    Specification
  • Warranty period
    5 years

Файлове за изтегляне

Семейство

Продукт