България - Български

Philips GreenSpace, downlight, 20.9 W, D200 mm, 2900 lm, 4000 K, DALI, Interact Ready, High-gloss reflector, IP20

DN470B LED30S/840 DIA-VLC-E C WH P

Продуктово описание

downlight, D200 mm, Polycarbonate, White, Signal white (RAL9003), Dali dimming Interact System ready visual light communicaton enabled external, 2900 lm, 20.9 W, 141 lm/W, 4000 K, (0.38, 0.38) SDCM<3, High-gloss reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II

Код за поръчка: 910505102102
Пълен код на поръчката: 871869998321500

Спецификации

  • Lamp family code
    30S [LED Module, system flux 3000 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Mounting
    Recessed
  • Value ladder
    Specification
  • Warranty period
    5 years

Файлове за изтегляне

Семейство

Продукт