Philips CoreLine Downlight gen5, 14.9 W, D150 mm, 1000 lm, 3000 K, DALI, White reflector, IP20, ELB3h
DN142B 10S/830 PSD-E WR ELB3
Продуктово описание
D150 mm, Polycarbonate, White, Pure white (RAL9010), Recessed, Power supply unit with DALI interface external, 1000 lm, 14.9 W, 115 lm/W, 3000 K, (0.435,0.405) SDCM≦5, White reflector perforated without louver, White reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 cables 0.15m with connectors 2-pole, Emergency lighting 3 hours duration basic version
Спецификации
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Mounting Recessed
- Value ladder Performance
- Warranty period 5 years