Philips LED, T8, 1200 mm, 18 W, 36W TL-D, 4000 K, 1650 lm, CRI 70, 15000 h
Ledtube DE 1200mm 18W 740 T8 G13 RCA
Ürün Açıklaması
LED, T8, 1200 mm, 18 W, LED alternative to 36W TL-D, 4000 K, 1650 lm, CRI 70, 15000 h, 91.00 lm/W, G13 | Medium Bi-Pin Fluorescent, 1200 mm, RG0, SDCM 7, PF 0.5, IP20