Philips Ecofit, LED, T8, 600 mm, 8 W, 18W TL-D, 4000 K, 800 lm, CRI 80, 15000 h
Ecofit LEDtube 600mm 8W 840 T8 I
Ürün Açıklaması
Ecofit, LED, T8, 600 mm, 8 W, LED alternative to 18W TL-D, 4000 K, 800 lm, CRI 80, 15000 h, 100.00 lm/W, G13 | Medium Bi-Pin Fluorescent, Cam, 600 mm, SDCM 6, IP20