ภาพรวม
ข้อมูลจำเพาะ
ดาวน์โหลด
หน้าหลัก
ผลิตภัณฑ์
LED electronics
Linear drivers
Linear non-isolated connected
Xitanium 100W 0.15-0.5A 300V iXt SR 230V
กลับไปที่กลุ่มผลิตภัณฑ์
ย้อนกลับไปที่ผู้บุกเบิกแห่งแสง
แคตตาล็อกผลิตภัณฑ์ไฟ Philips ย้ายบ้านใหม่แล้ว!
ในฐานะผู้ผลิตผลิตภัณฑ์ไฟแบรนด์ Philips, บ้านใหม่ของแคตตาล็อกไฟ Philips พร้อมกับ Dynalite และแบรนด์ Signify อื่น ๆ คือ Signify.com
Linear non-isolated connected
Philips Xitanium 100W 0.15-0.5A 300V iXt SR 230V
คำบรรยายผลิตภัณฑ์
Philips Xitanium 100W 0.15-0.5A 300V iXt SR 230V
รหัสการสั่งซื้อ:
929001695706
รหัสการสั่งซื้อแบบเต็ม:
871951426413700
ข้อมูลจำเพาะ
ขยายทั้งหมด
General Information
Nominal lifetime
100,000 hour(s)
Lighting Technology
LED
Isolation Class
Non-isolated
Operating and Electrical
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz
Mains voltage operation (DC)
168-275 V
Total Harmonic Distortion IEC (Max)
20 %
Power Consumption
107 W
Output Current Ripple (Max)
4 %
Maximum Efficiency at Full Load
94 %
Output Current (Max)
500 mA
Output Current Tolerance (Max)
5 %
Mains voltage performance (DC)
186-250 V
Power Factor (Fraction)
0.9
Open Circuit Voltage (DC) (Max)
330 V
Protection Level Up (L-N) at 5 kA (Max)
2 kV
Protection Level Up (LN-Earth) at 5 kA (Max)
4 kV
Input current (AC)
490 mA
Input current (DC)
590 mA
Inrush Current Peak (Max)
4.5 A
Inrush Current Peak (Nom)
4.5 A
Output Power (Max)
100 W
Output Power (Nom)
100 W
Default output current
150 mA
Inrush Current Width to 50% of Peak
1,000 µs
Power Factor 100% Load (Max)
0.9
Energy Metering
Yes
Constant Current (CC)
True
Constant Voltage (CV)
False
Diagnostics
True
Output Power (Min)
28 W
Output Current (Min)
150 mA
Output Voltage (Max)
300 V
Output Voltage (Min)
100 V
Number of Products on MCB (16A Type B) (Max)
18
Number of Products on MCB (16A Type-C) (Max)
18 piece/unit
Protection class IEC
Safety class I
Adjustable Output Current
DALI
LEDSet/Resistor
SimpleSet/NFC
Wiring
Connector Type Input Terminals
Wago 744
Hot Wiring
No
Connector Type Output Terminals
Wago 744
Control Wire Cross Section (Max)
1.5 mm²
Control Wire Cross Section (Min)
0.5 mm²
Output Wire Cross Section (Max)
1.5 mm²
Output Wire Cross Section (Min)
0.5 mm²
Cable Length From Device to Lamp
2 m
Input Wire Gauge
16-20
Input wire strip length
8 mm to 9 mm
Input Wire Cross Section (Max)
1.5 mm²
Input Wire Cross Section (Min)
0.5 mm²
Output wire strip length
8 mm to 9 mm
System characteristics
Central DC Operation
Yes and DC dimming
YellowDot ready
No
Temperature
T-Case Lifetime (Max)
75 °C
T-Case Lifetime (Nom)
75 °C
T-Case Maximum (Max)
90 °C
T-Case Maximum (Nom)
90 °C
Module Temperature Protection
False
Controls and Dimming
Dimmable
Yes
Control Interface
SR
DALI
Dimming Range
100-1 %
D4i compliant
Yes
DynaDimmer
No
Constant light output
Programmable
Mechanical and Housing
Product Length
425 mm
Housing
Office 425x30x21 7p6p NFC
Overall length
425 mm
Overall width
30 mm
Overall height
21 mm
Dimensions (Height x Width x Depth)
21 x 30 x 425 mm
Ingress protection code
IP20 [Finger-protected]
Net Weight (Piece)
0.275 kg
Approval and Application
Relative Humidity (Operation) (Max)
90 %
Relative humidity (storage)
5-95 %
Isolation Classification
Class I
Short Circuit Protection
Protected
Over Power Protection
Protected
Open Circuit Protection
Protected
Approval Marks
CCC certificate
CE marking
D4i
EAC
EL
ENEC certificate
RCM compliance
SR
UA
WEEE
Corridor Mode
False
Output Current Set Options
LEDset,Programmable,SimpleSet
Ambient temperature range
-30 °C to 60 °C
Mounting Type
Built-in
Product Data
Order product name
Xitanium 100W 0.15-0.5A 300V iXt SR 230V
Full product name
Xitanium 100W 0.15-0.5A 300V iXt SR 230V
Full product code
871951426413700
Order code
929001695706
Material Nr. (12NC)
929001695706
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8719514264137
Numerator - Packs per outer box
12
EAN/UPC - Case
8719514264144
ดาวน์โหลด
แผ่นพับ
เอกสารข้อมูลผลิตภัณฑ์
Datasheet Xitanium 100W 0.15-0.5A 300V SR 230V iXt
pdf 1.7 MB
แผ่นพับ
Xitanium-SR-Bridge-Design-In-Guide-October-2025
pdf 2.1 MB
การมองเห็น
Product-Photographs-929001695706_EU
เนื้อหาหลายรายการ
แบบ CAD
CAD Xitanium 100W 0.15-0.5A 300V iXt SR 230V 929001695706 (new) (523 KB, ZIP)
zip 523.9 kB
อื่น ๆ
ใบรับรอง
929001695706-Xitanium-100W-150mA-500mA-300V-SR-230V-iXt-CCC
pdf 1.8 MB
ใบรับรอง
CE certificate
pdf 261.6 kB
ใบรับรอง
929001695706-Xitanium-100W-150mA-500mA-300V-SR-230V-iXt-CB
pdf 152.0 kB
ใบรับรอง
929001695706-Xitanium-100W-150mA-500mA-300V-SR-230V-iXt-ENEC
pdf 2.3 MB
ใบรับรอง
PID certificate
pdf 214.3 kB