Products
TD
TD
TD
TD
Product family information
Description
The new Xi LED Transformer TD 24VDC G2 is designed with DALI dimming function to offer an excellent and fluent luminance control experience with strong anti-interference immunity. As a mature digital protocol dedicated to lighting, the new series has maximised compatibility with mainstream building control platforms. Together with the slim housing and independent design, installation is made easy and flexible. This series will deliver outstanding reliability with a 50,000-hour lifespan.
Benefits
DALI 2.0 enables wired digital controls
Provides options for different luminaire designs
Features
DALI 2.0 with 1-100% dimming
Class II application