Philips MASTER, LEDtube, T5, HF, 1500 mm, 20 W, 35W TL5 HE, 4000 K, 3000 lm, CRI 80, 60000 ore
MAS LEDtube HF 1500mm HE 20W 840 T5
Descrierea produsului
MASTER, LEDtube, T5, HF, 1500 mm, 20 W, LED alternative to 35W TL5 HE, 4000 K, 3000 lm, CRI 80, 60000 ore, 150 lm/W, EEL D, G5, Sticlă, 1500 mm, RG0, SDCM 6, IP20