Philips MASTER, LEDtube, T5, HF, 1200 mm, 16.5 W, 28W TL5 HE, 3000 K, 2300 lm, CRI 80, 60000 ore
MAS LEDtube HF 1200mm HE 16.5W 830 T5
Descrierea produsului
MASTER, LEDtube, T5, HF, 1200 mm, 16.5 W, LED alternative to 28W TL5 HE, 3000 K, 2300 lm, CRI 80, 60000 ore, 139.00 lm/W, EEL E, G5, Sticlă, 1200 mm, RG0, SDCM 6, IP20