Products
929002924406
Luminous flux (lm)
1,250
CCT (K)
Selectable
Efficacy (lm/W)
166
Colour rendering
80
929002924506
Luminous flux (lm)
2,500
CCT (K)
Selectable
Efficacy (lm/W)
166
Colour rendering
80
929003993106
Luminous flux (lm)
1,266
CCT (K)
4000
Efficacy (lm/W)
200
Colour rendering
80
929003993406
Luminous flux (lm)
1,250
CCT (K)
4000
Efficacy (lm/W)
188
Colour rendering
90
929003993606
Luminous flux (lm)
2,394
CCT (K)
3000
Efficacy (lm/W)
189
Colour rendering
80
929003993706
Luminous flux (lm)
2,532
CCT (K)
4000
Efficacy (lm/W)
200
Colour rendering
80
929003993806
Luminous flux (lm)
2,440
CCT (K)
6500
Efficacy (lm/W)
193
Colour rendering
80
929003993906
Luminous flux (lm)
2,276
CCT (K)
3000
Efficacy (lm/W)
172
Colour rendering
90
Product family information
Description
The Fortimo LED square systems deliver high-quality homogeneous light with high efficiency. Fortimo LED square systems are ideal for office applications where the luminaires require a very homogeneous exit surface window. Typical applications are recessed, surface-mounted and suspended office luminaires.
Benefits
E-shaped modules for homogeneous lighting
Full range of modules meeting all end-user requirements
Features
Available in two lumen output versions: 1,250 lm, 2,500 lm
FlexTune tunable white technology in both versions