Philips Fortimo LEDFlex IP20

Fortimo LEDFlex Systems

Products

Luminous flux (lm)
1,000
CCT (K)
2700
Efficacy (lm/W)
116
Colour rendering
90
Luminous flux (lm)
1,000
CCT (K)
6500
Efficacy (lm/W)
132
Colour rendering
90
Luminous flux (lm)
1,500
CCT (K)
2700
Efficacy (lm/W)
114
Colour rendering
90
Luminous flux (lm)
2,000
CCT (K)
3000
Efficacy (lm/W)
117
Colour rendering
90
Luminous flux (lm)
2,000
CCT (K)
4000
Efficacy (lm/W)
125
Colour rendering
90
Luminous flux (lm)
2,500
CCT (K)
4000
Efficacy (lm/W)
125
Colour rendering
90
Luminous flux (lm)
2,500
CCT (K)
2700
Efficacy (lm/W)
111
Colour rendering
90
Luminous flux (lm)
1,000
CCT (K)
2700
Efficacy (lm/W)
135
Colour rendering
80

Product family information

Description

The Fortimo LEDFlex are designed for built-in applications on aluminium extrusions for retail display lighting, such as shelf lighting, indoor linear accent lighting, and various decorative lighting applications including cove lighting. Furthermore, a consistent look and feel in stores for the ultimate shopping experience can be achieved by combining with available PremiumWhite spot lighting solutions.

Benefits

  • Extremely narrow pitch distance enables outstanding uniformity with 140 LEDs per metre even with a short distance to the diffuser

  • Greater design freedom with cutting intervals every 5 cm

Features

  • Luminous flux range of 500/1000/1500/2000/2500 lm/m

  • CCTs: 2700, 3000(PW), 4000(PW), 6500, WWR

Applications

  • Ideal for built-in applications on aluminium extrusions and for various decorative lighting applications such as cove lighting, indoor façade accent lighting.

Downloads