Office space illuminated by warm yellow light

VitaUp

Supporting wellness indoors


Group of people sitting at a shared desk using their devices

Power your day with VitaUp - the smart way to boost your well-being!

Natural sunlight is the best source of Vitamin D, yet many people don’t get enough. Sunlight fuels the body’s natural Vitamin D production - a vital process triggered by UVB rays on the skin. 

 

Philips VitaUp modules recreate the sun’s essential UVB light, empowering your lighting designs to deliver the health benefits of natural sunlight and supporting the body’s own vitamin D synthesis indoors. Bring the sun’s positive effects indoors with VitaUp - safely and effectively.

Understanding VitaUp and its benefits

 

In general, most people have low vitamin D levels in fall and winter. Some have mobility or access issues, making it difficult to go outdoors. VitaUp modules offer a convenient way to bring UVB light indoors at controlled levels, helping to boost the body’s natural vitamin D levels.

People working in an open office space

Easy integration into everyday spaces

VitaUp is easy to integrate into everyday spaces, making it a practical addition for those looking to support their well-being effortlessly. Its familiar form factor, coupled with its low-intensity output, ensures that it is well-suited for consistent use in a variety of enclosed spaces. This combination of features makes it an ideal choice for applications requiring reliability and well-being.

Well-lit gym area

A wide range of applications

The VitaUp module can be installed in ceilings or luminaires, offering flexibility across various indoor settings—from offices and schools to shared spaces. With no complex setup required, VitaUp provides a subtle yet purposeful way to support wellness throughout the year.

Person behind a laptop enjoying the natural light

Safe, long-term, low-intensity exposure

VitaUp emits UVB wavelengths (295–320 nm), the same range in natural sunlight responsible for stimulating vitamin D production in the skin. The cumulative UVB exposure from regular 5-day use is comparable to brief midday sun exposure two to three times per week - a level widely cited in vitamin D research as adequate for maintaining vitamin D synthesis in healthy adults. VitaUp has a RG0 (no-risk) safety classification, based on >75 cm exposure distance.

Office corridor with warm light

Compatibility and control

VitaUp modules are compatible with SNS accessories, enabling standalone and luminaire integration with available brackets. Intuitive control through DALI and MasterConnect. Proximity sensor shuts off automatically when objects are within 10 cm to ensure safe use.

Drive innovation with the science of sunlight

 

With VitaUp, you can bring the science of sunlight into your products - elevating performance, enhancing well-being, and redefining what’s possible in lighting. Access spec sheets, brochures, and guides to start your journey.

Signify Philips VitaUp modules

Philips VitaUp

Family of modules for safe vitamin D production indoors.