Light has a profound effect on people, and is the most powerful regulator of the circadian rhythm. Lighting that adapts to the human body clock can boost focus, energy, and well-being throughout the day.
BioUp brings the science of circadian lighting into indoor space, helping people stay aligned with their natural rhythm. By mimicking the dynamic changes of daylight, BioUp supports better focus during work hours, promotes relaxation in the evening, and enhances overall well-being without having to lift a finger.
Understanding BioUp and its benefits
BioUp is a spectrally tunable technology allowing for minute adjustments to certain wavelengths in the LED light spectrum. By enhancing the LED spectrum with cyan light, BioUp supports the biological impact of light without changing its visual color or intensity.
Helps people feel and perform better
People may not notice the effect of BioUp on the visual color or intensity of light, but they will experience the impact on how they feel and perform. BioUp supports the human circadian rhythm for enhanced engagement during the day while allowing good sleep quality at night.
Helps regulate the internal body clock
Creating a cyan peak at 480nm in the LED spectrum at the right time of day and for the right duration of time (between the hours of 9am-1pm) helps regulate the internal body clock.
Offers properly designed melanopic light
Melanopic light plays a major role in synchronizing the internal body clock (circadian rhythm) via the non-visual effects of light. Properly designed melanopic light brings the benefits of natural daylight indoors, enhancing visual comfort, well-being, and performance.
Delivers melanopic benefits indoors
BioUp is designed to deliver melanopic benefits to people indoors with limited exposure to natural light. The technology achieves a high melanopic daylight efficacy ratio (MDER) value at broad CCT levels while maintaining high efficacy with a dynamic MDER value of up to 0.97 at 5000 K, producing a spectral content close to that of natural daylight.
BioUp offerings for you
Bring the power of circadian lighting into your designs. With BioUp, you can create solutions that energize, restore, and elevate well-being - lighting that truly makes a difference. Access spec sheets, brochures, and installation guides to start shaping brighter, healthier spaces today.
Fortimo LED strip Cyan Enhanced Dynamic (CED)
Cyan-enhanced dynamic LED strips in multiple lengths
Fortimo LED strip Cyan Enhanced Static (CES) BioUp
True human-centric lighting for office applications
Fortimo LED SLM gen 7 Cyan Enhanced Dynamic (CED)
Dynamic lighting that enables a biological effect
Did you know that you can combine BioUp with VitaUp for complete light-based well-being? VitaUp UVB-based vitamin D production for vitality + BioUp circadian lighting to keep the body clock in alignment.