Philips Fortimo SLM C 950 FFS 1205 L13 2024G8 HE

Product Description

Philips Fortimo SLM C 950 FFS 1205 L13 2024G8 HE

Order code: 929004837901
Full order code: 872110311774800

Specifications

  • Luminous flux (max.)
    3,014 lm
  • Luminous flux (min.)
    2,603 lm
  • Luminous Flux
    2,740 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    5000 K
  • Luminous efficacy (rated) (nom.)
    158 lm/W
  • Colour rendering index (CRI)
    91

Downloads