Philips Fortimo SLM C 940 PW 1309 L15 2024 G8UHE

Product Description

Philips Fortimo SLM C 940 PW 1309 L15 2024 G8UHE

Order code: 929003873280
Full order code: 872016932528900

Specifications

  • Luminous Flux
    2,065 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    4000 K
  • Luminous efficacy (rated) (nom.)
    197 lm/W
  • Colour rendering index (CRI)
    90

Downloads