Philips Fortimo SLM C 835 1205 L15 1919 G8N HE

Product Description

Philips Fortimo SLM C 835 1205 L15 1919 G8N HE

Order code: 929003901380
Full order code: 872016938158200

Specifications

  • Luminous Flux
    2,795 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    3500 K
  • Luminous efficacy (rated) (nom.)
    180 lm/W
  • Colour rendering index (CRI)
    80

Downloads