Philips Fortimo SLM C 935 PW 1203 L09 1313 G8NHE

Product Description

Philips Fortimo SLM C 935 PW 1203 L09 1313 G8NHE

Order code: 929003899580
Full order code: 872016938104900

Specifications

  • Luminous Flux
    1,545 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    3500 K
  • Luminous efficacy (rated) (nom.)
    166 lm/W
  • Colour rendering index (CRI)
    90

Downloads