Philips Fortimo SLM C 940 PW 1202 L06 1313 G8NHE

Product Description

Philips Fortimo SLM C 940 PW 1202 L06 1313 G8NHE

Order code: 929003898280
Full order code: 872016938065300

Specifications

  • Luminous Flux
    1,025 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    4000 K
  • Luminous efficacy (rated) (nom.)
    165 lm/W
  • Colour rendering index (CRI)
    90

Downloads