Philips Fortimo SLM C 927 PA 1211 L19 2828 G8 HE

Product Description

Philips Fortimo SLM C 927 PA 1211 L19 2828 G8 HE

Order code: 929004836201
Full order code: 872110311626000

Specifications

  • Luminous flux (max.)
    6,842 lm
  • Luminous flux (min.)
    5,909 lm
  • Luminous Flux
    6,220 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    2700 K
  • Luminous efficacy (rated) (nom.)
    146 lm/W
  • Colour rendering index (CRI)
    91

Downloads