Philips Fortimo SLM C 930 PA 1211 L19 2828 G8 HE
Product Description
Philips Fortimo SLM C 930 PA 1211 L19 2828 G8 HE
Specifications
- Luminous flux (max.) 7,007 lm
- Luminous flux (min.) 6,052 lm
- Luminous Flux 6,370 lm
- Colour consistency initial 2
- Correlated Colour Temperature (Nom) 3000 K
- Luminous efficacy (rated) (nom.) 150 lm/W
- Colour rendering index (CRI) 92