Philips Fortimo SLM C 930 PA 1208 L15 1919 G8NHE

Product Description

Philips Fortimo SLM C 930 PA 1208 L15 1919 G8NHE

Order code: 929004834701
Full order code: 872110311569000

Specifications

  • Luminous flux (max.)
    4,224 lm
  • Luminous flux (min.)
    3,648 lm
  • Luminous Flux
    3,840 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    3000 K
  • Luminous efficacy (rated) (nom.)
    155 lm/W
  • Colour rendering index (CRI)
    92

Downloads