Philips Fortimo SLM C 930 FPR 1205 L13 2024G8 HE
Product Description
Philips Fortimo SLM C 930 FPR 1205 L13 2024G8 HE
Specifications
- Luminous flux (max.) 2,458 lm
- Luminous flux (min.) 2,123 lm
- Luminous Flux 2,235 lm
- Colour consistency initial 2
- Correlated Colour Temperature (Nom) 3000 K
- Luminous efficacy (rated) (nom.) 129 lm/W
- Colour rendering index (CRI) 90