Philips Fortimo SLM C 935 PW 1211 L19 2828 G8 HE

Product Description

Philips Fortimo SLM C 935 PW 1211 L19 2828 G8 HE

Order code: 929003893780
Full order code: 872016937930500

Specifications

  • Luminous Flux
    6,920 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    3500 K
  • Luminous efficacy (rated) (nom.)
    163 lm/W
  • Colour rendering index (CRI)
    90

Downloads