Products
Product family information
Description
Philips full-electronic constant voltage LED Transformers are designed to operate 24VDC LED solutions used in general applications such as refrigerated display lighting, retail display lighting and linear accent lighting. They are specifically designed to ensure the highest performance with optimum robustness combined with a long lifetime. Additionally, the IP67 range is designed for outdoor environment applications, such as signage and flood lighting.
Benefits
SELV operating voltages, ensuring safety even if wiring or LED boards become damaged
Energy savings through high efficiency
Features
Independent use for Insulation Class I applications
Global approbations and certifications