제품
제품 | 비교 | ||||||
---|---|---|---|---|---|---|---|
927903004007 | 18 | - | - | - | 2G11 | ||
927903204016 | 24 | - | - | - | 2G11 | ||
927903404007 | 36 | - | - | - | 2G11 | ||
927908704007 | 55 | - | - | - | 2G11 | ||
927909004007 | 67 | - | - | - | 2G11 |
제품군 정보
설명
TUV PL-L lamps are compact UVC (germicidal) lamps used in residential water and air disinfection units. The compact size of the lamp allows for a small system design and design flexibility. TUV PL-L lamps offer constant UV output over their complete lifetime, for maximum security of disinfection and high system efficacy. Thanks to the single-ended lamp base, lamp replacement is easy.
장점
Security of effective disinfection over the complete lifetime of the lamp
High system efficacy because it is not required to over-design the purification system to maintain effectiveness of disinfection
기능
Short-wave UV radiation with a peak at 253.7 nm (UVC) for disinfection purposes
Protective inside coating ensures constant UV output over the complete lifetime of the lamp
응용 분야
경고 및 안전
A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.
DANGER: Risk Group 3 Ultra Violet product. These lamps emit high-power UV radiation that can cause severe injury to skin and eyes. Avoid eye and skin exposure to unshielded product. Use only in an enclosed environment which shields users from the radiation.