Philips MASTER, LEDtube, T5, Mains, 1500 mm, 36 W, 80W TL5 HO, 6500 K, 5600 lm, CRI 80, 50000 jam
MAS LEDtube 1500mm UO 36W 865 T5
Deskripsi Produk
MASTER, LEDtube, T5, Mains, 1500 mm, 36 W, LED alternative to 80W TL5 HO, 6500 K, 5600 lm, CRI 80, 50000 jam, 155 lm/W, EEL D, G5, Kaca, 1500 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1