Philips MASTER, LEDtube, T5, Mains, 1200 mm, 26 W, 54W TL5 HO, 3000 K, 3600 lm, CRI 80, 50000 jam

MAS LEDtube 1200mm HO 26W 830 T5

Deskripsi Produk

MASTER, LEDtube, T5, Mains, 1200 mm, 26 W, LED alternative to 54W TL5 HO, 3000 K, 3600 lm, CRI 80, 50000 jam, 138 lm/W, EEL D, G5, Kaca, 1200 mm, RG0, SDCM 6, PF 0.92, IP20, SVM 0.4, PstLM 1

Order code: 929001908502
Kode urutan lengkap: 871869681921000

Unduhan