Philips MASTER, LEDtube, T5, HF, 1500 mm, 36 W, 80W TL5 HO, 6500 K, 5600 lm, CRI 80, 60000 jam

MAS LEDtube HF 1500mm UO 36W 865 T5

Deskripsi Produk

MASTER, LEDtube, T5, HF, 1500 mm, 36 W, LED alternative to 80W TL5 HO, 6500 K, 5600 lm, CRI 80, 60000 jam, 155.00 lm/W, EEL D, G5, Kaca, 1500 mm, RG0, SDCM 6, IP20

Order code: 929003154102
Kode urutan lengkap: 871951441909400

Unduhan