Philips MASTER, LEDtube, T5, HF, 1500 mm, 36 W, 80W TL5 HO, 4000 K, 5600 lm, CRI 80, 60000 jam
MAS LEDtube HF 1500mm UO 36W 840 T5
Deskripsi Produk
MASTER, LEDtube, T5, HF, 1500 mm, 36 W, LED alternative to 80W TL5 HO, 4000 K, 5600 lm, CRI 80, 60000 jam, 155.00 lm/W, EEL D, G5, Kaca, 1500 mm, RG0, SDCM 6, IP20