Philips MASTER, LEDtube, T5, HF, 1500 mm, 36 W, 80W TL5 HO, 3000 K, 5200 lm, CRI 80, 60000 jam

MAS LEDtube HF 1500mm UO 36W 830 T5

Deskripsi Produk

MASTER, LEDtube, T5, HF, 1500 mm, 36 W, LED alternative to 80W TL5 HO, 3000 K, 5200 lm, CRI 80, 60000 jam, 144.00 lm/W, EEL E, G5, Kaca, 1500 mm, RG0, SDCM 6, IP20

Order code: 929003153902
Kode urutan lengkap: 871951441905600

Unduhan