Philips MASTER, LEDtube, T5, HF, 1500 mm, 20 W, 35W TL5 HE, 6500 K, 3000 lm, CRI 80, 60000 jam

MAS LEDtube HF 1500mm HE 20W 865 T5

Deskripsi Produk

MASTER, LEDtube, T5, HF, 1500 mm, 20 W, LED alternative to 35W TL5 HE, 6500 K, 3000 lm, CRI 80, 60000 jam, 150 lm/W, EEL D, G5, Kaca, 1500 mm, RG0, SDCM 6, IP20

Order code: 929001391502
Kode urutan lengkap: 871869674339300

Unduhan