Philips MASTER, LEDtube, T5, HF, 1200 mm, 16.5 W, 28W TL5 HE, 6500 K, 2500 lm, CRI 80, 60000 jam

MAS LEDtube HF 1200mm HE 16.5W 865 T5

Deskripsi Produk

MASTER, LEDtube, T5, HF, 1200 mm, 16.5 W, LED alternative to 28W TL5 HE, 6500 K, 2500 lm, CRI 80, 60000 jam, 151 lm/W, EEL D, G5, Kaca, 1200 mm, RG0, SDCM 6, IP20

Order code: 929001391202
Kode urutan lengkap: 871869674333100

Unduhan