Philips LED, T8, 15.5 W, 4000 K, 1800 lm, 50000 jam

CorePro LEDtube 1200mm 15.5W 840 T8 AP I

Deskripsi Produk

LED, T8, 1200 mm, 15.5 W, 4000 K, 1800 lm, 50000 jam, 116 lm/W, G13 | Medium Bi-Pin Fluorescent, Kaca, RG0

Order code: 929003519708
Kode urutan lengkap: 872016927708300

Unduhan