Vous consultez le site Internet de Signify. Une version localisée est disponible
Suggestions

    eW Burst Compact Powercore

    eW Burst Compact Powercore – high-output, exterior white spotlight for accent and site lighting

    Voir tous les 18 produits Color Kinetics
    eW Burst Compact Powercore
    Color Kinetics
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
        Information supplémentaire

        Informations sur la famille de produits

        eW Burst Compact Powercore is a high-output, exterior-rated LED lighting fixture designed for accent and site lighting. Standard and compact format Architectural and Landscape versions deliver high-quality white light in a choice of warm or neutral color temperatures, as well as four solid colors, to support a range of uplighting, floodlighting, and decorative lighting applications. Integrated Powercore technology ensures rapid, efficient and accurate control of power output to the fixture directly from line voltage, eliminating the need for external power supplies. Use of standard wiring dramatically simplifies installation and helps lower total system cost.

        Avantages

        High-quality white and solid-color light
        Versatile light positioning
        Cost-effective, easy to install, and long lifetime

        Caractéristiques

        Choice of neutral (4000 K) or warm (2700 K) white light; also available in four solid colors (red, green, blue and amber)
        14°, 23°, 41°, and asymmetric 10° x 41° spread lenses project a soft-edge beam; native 8° beam angle offers extended light projection.
        Tilting through a full 180°. Architectural fixtures can also rotate through a full 360° for precise aiming.
        Smooth dimming capability with many ELV dimmers
        Integrated Powercore technology

        Applications

        Uplighting
        Floodlighting
        Decorative lighting
        • Ajouter un produit
           
        • Ajouter un produit
           
        • Ajouter un produit
           
        Ajouter un produit