Parcourez les
eW Burst Compact Powercore
et trouvez celui que vous recherchez à l’aide de l’outil de comparaison. Tous les produits ne sont pas présentés ci-dessous.
eW Burst Compact Powercore is a high-output, exterior-rated LED lighting fixture designed for accent and site lighting. Standard and compact format Architectural and Landscape versions deliver high-quality white light in a choice of warm or neutral color temperatures, as well as four solid colors, to support a range of uplighting, floodlighting, and decorative lighting applications.Integrated Powercore technology ensures rapid, efficient and accurate control of power output to the fixture directly from line voltage, eliminating the need for external power supplies. Use of standard wiring dramatically simplifies installation and helps lower total system cost.
Avantages
High-quality white and solid-color light
Versatile light positioning
Cost-effective, easy to install, and long lifetime
Caractéristiques
Choice of neutral (4000 K) or warm (2700 K) white light; also available in four solid colors (red, green, blue and amber)
14°, 23°, 41°, and asymmetric 10° x 41° spread lenses project a soft-edge beam; native 8° beam angle offers extended light projection.
Tilting through a full 180°. Architectural fixtures can also rotate through a full 360° for precise aiming.